Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 182TC 1.188
Part #:0250-54678
Catalog #:HERA55ES 10.77 182TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 1.126 in | Series Code: | HERA55 |
| Ratio: | 10.77:1 | Style: | ES |
| Service Factor: | 1 | Output RPM: | 162.5 |
| Input HP: | 12.89 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 4500 in/lbs |
| Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798761312 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

