Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 43.97 182TC 1.250
Part #:0250-54690
Catalog #:HERA55ES 43.97 182TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 39.8 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.250 in | Series Code: | HERA55 |
| Input HP: | 3.16 | Input Diameter (in): | 1.126 in |
| Style: | ES | Service Factor: | 1 |
| Ratio: | 43.97:1 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.16 |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Nominal Ratio: | 40:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798761435 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

