Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 53.03 182TC 1.250
Part #:0250-54691
Catalog #:HERA55ES 53.03 182TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Ratio: | 53.03:1 |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input HP: | 2.62 |
| Service Factor: | 1 | Style: | ES |
| Product Line: | HERA | Output RPM: | 33 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.62 |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 50:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798761442 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

