Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 53.03 182TC 1.438
Part #:0250-54699
Catalog #:HERA55ES 53.03 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 53.03:1 | Product Line: | HERA |
| Series Code: | HERA55 | Output RPM: | 33 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Product Type: | RIGHT ANGLE | Input HP: | 2.62 |
| Style: | ES | Input Diameter (in): | 1.126 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.62 |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Nominal Ratio: | 50:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798761527 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

