Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 182TC 1.438
Part #:0250-54700
Catalog #:HERA55ES 58.92 182TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 29.7 |
| Input Diameter (in): | 1.126 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP: | 2.36 |
| Series Code: | HERA55 | Style: | ES |
| Ratio: | 58.92:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | C-Face Quill |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798761534 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

