Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 182TC 1.500
Part #:0250-54701
Catalog #:HERA55ES 7.94 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Ratio: | 7.94:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.500 in |
| Product Line: | HERA | Input Diameter (in): | 1.126 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Output RPM: | 220.4 | Input HP: | 13 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 13 |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Mounting Type: | ES |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 3346 in/lbs | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798761541 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

