Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 21.15 182TC 1.500
Part #:0250-54704
Catalog #:HERA55ES 21.15 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Series Code: | HERA55 | Input HP: | 6.56 |
| Output RPM: | 82.7 | Input Diameter (in): | 1.126 in |
| Output Diameter (in): | 1.500 in | Service Factor: | 1 |
| Ratio: | 21.15:1 | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 6.56 |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 20:1 |
General Specifications
| UPC: | 662798761572 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

