Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 182TC 1.500
Part #:0250-54708
Catalog #:HERA55ES 58.92 182TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Input Diameter (in): | 1.126 in |
| Product Line: | HERA | Output RPM: | 29.7 |
| Service Factor: | 1 | Series Code: | HERA55 |
| Ratio: | 58.92:1 | Input HP: | 2.36 |
| Output Diameter (in): | 1.500 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Nominal Ratio: | 60:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798761619 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

