Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 182TC 1.625
Part #:0250-54709
Catalog #:HERA55ES 7.94 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.126 in |
| Product Line: | HERA | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Ratio: | 7.94:1 |
| Service Factor: | 1 | Input HP: | 13 |
| Output RPM: | 220.4 | Style: | ES |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Mounting Type: | ES |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 3346 in/lbs | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798761626 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

