Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 182TC 1.625
Part #:0250-54710
Catalog #:HERA55ES 10.77 182TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output RPM: | 162.5 |
| Style: | ES | Series Code: | HERA55 |
| Ratio: | 10.77:1 | Input Diameter (in): | 1.126 in |
| Product Line: | HERA | Input HP: | 12.89 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 10:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798761633 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

