Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 15.05 182TC 1.688
Part #:0250-54719
Catalog #:HERA55ES 15.05 182TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 1.126 in | Style: | ES |
| Ratio: | 15.05:1 | Product Type: | RIGHT ANGLE |
| Input HP: | 9.22 | Output RPM: | 116.3 |
| Series Code: | HERA55 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 15:1 |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798761725 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

