Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 182TC 1.938
Part #:0250-54748
Catalog #:HERA55ES 58.92 182TC 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.36 | Style: | ES |
| Ratio: | 58.92:1 | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 1.126 in | Output RPM: | 29.7 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.36 |
| Mounting Type: | ES | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798762012 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

