Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 182TC 2.188
Part #:0250-54758
Catalog #:HERA55ES 10.77 182TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 2.188 in |
| Input Diameter (in): | 1.126 in | Product Line: | HERA |
| Output RPM: | 162.5 | Service Factor: | 1 |
| Series Code: | HERA55 | Input HP: | 12.89 |
| Style: | ES | Ratio: | 10.77:1 |
| Input HP @ 1750 RPM: | 12.89 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 180TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Nominal Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798762111 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

