Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 30.14 213TC 1.250
Part #:0250-54777
Catalog #:HERA55ES 30.14 213TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | ES |
| Output RPM: | 58.1 | Output Diameter (in): | 1.250 in |
| Product Line: | HERA | Series Code: | HERA55 |
| Input HP: | 4.61 | Ratio: | 30.14:1 |
| Input Diameter (in): | 1.376 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798762302 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

