Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 213TC 1.438
Part #:0250-54788
Catalog #:HERA55ES 58.92 213TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Product Line: | HERA |
| Series Code: | HERA55 | Ratio: | 58.92:1 |
| Style: | ES | Input Diameter (in): | 1.376 in |
| Output RPM: | 29.7 | Input HP: | 2.36 |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 60:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798762418 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

