Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 213TC 1.500
Part #:0250-54796
Catalog #:HERA55ES 58.92 213TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.376 in | Series Code: | HERA55 |
| Input HP: | 2.36 | Style: | ES |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Ratio: | 58.92:1 | Product Line: | HERA |
| Output Diameter (in): | 1.500 in | Output RPM: | 29.7 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.36 |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | HERA55 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798762500 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

