Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 213TC 1.625
Part #:0250-54804
Catalog #:HERA55ES 58.92 213TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Ratio: | 58.92:1 |
| Output RPM: | 29.7 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Service Factor: | 1 | Input Diameter (in): | 1.376 in |
| Input HP: | 2.36 | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.36 |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662798762586 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

