Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 43.97 213TC 1.750
Part #:0250-54818
Catalog #:HERA55ES 43.97 213TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.750 in |
| Style: | ES | Output RPM: | 39.8 |
| Input Diameter (in): | 1.376 in | Product Line: | HERA |
| Input HP: | 3.16 | Product Type: | RIGHT ANGLE |
| Ratio: | 43.97:1 | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 3.16 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 40:1 | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798762722 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

