Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 53.03 213TC 1.750
Part #:0250-54819
Catalog #:HERA55ES 53.03 213TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Output RPM: | 33 |
| Output Diameter (in): | 1.750 in | Series Code: | HERA55 |
| Service Factor: | 1 | Ratio: | 53.03:1 |
| Input Diameter (in): | 1.376 in | Input HP: | 2.62 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.62 |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Nominal Ratio: | 50:1 |
| Gear Drive SIze: | HERA55 | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798762739 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

