Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 213TC 1.750
Part #:0250-54820
Catalog #:HERA55ES 58.92 213TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Ratio: | 58.92:1 |
| Service Factor: | 1 | Input HP: | 2.36 |
| Input Diameter (in): | 1.376 in | Series Code: | HERA55 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Output RPM: | 29.7 | Output Diameter (in): | 1.750 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.36 |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron | Nominal Ratio: | 60:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798762746 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

