Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 30.14 213TC 2.000
Part #:0250-54841
Catalog #:HERA55ES 30.14 213TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 2.000 in | Input HP: | 4.61 |
| Product Type: | RIGHT ANGLE | Style: | ES |
| Output RPM: | 58.1 | Series Code: | HERA55 |
| Ratio: | 30.14:1 | Service Factor: | 1 |
| Input Diameter (in): | 1.376 in | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.375 in | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798762951 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

