Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 213TC 2.188
Part #:0250-54846
Catalog #:HERA55ES 10.77 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 12.89 |
| Output RPM: | 162.5 | Style: | ES |
| Ratio: | 10.77:1 | Input Diameter (in): | 1.376 in |
| Output Diameter (in): | 2.188 in | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 12.89 |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Reduction: | Double |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Nominal Ratio: | 10:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798763002 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

