Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 21.15 213TC 2.188
Part #:0250-54848
Catalog #:HERA55ES 21.15 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Output Diameter (in): | 2.188 in | Ratio: | 21.15:1 |
| Output RPM: | 82.7 | Style: | ES |
| Service Factor: | 1 | Input Diameter (in): | 1.376 in |
| Input HP: | 6.56 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast iron |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798763026 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

