Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 213TC 2.188
Part #:0250-54852
Catalog #:HERA55ES 58.92 213TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.36 | Ratio: | 58.92:1 |
| Product Line: | HERA | Style: | ES |
| Input Diameter (in): | 1.376 in | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Series Code: | HERA55 |
| Product Type: | RIGHT ANGLE | Output RPM: | 29.7 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.36 |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | ES | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 210TC | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | HERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798763064 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

