Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 30.14 254TC 1.250
Part #:0250-54865
Catalog #:HERA55ES 30.14 254TC 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.61 | Product Line: | HERA |
| Output RPM: | 58.1 | Style: | ES |
| Product Type: | RIGHT ANGLE | Ratio: | 30.14:1 |
| Service Factor: | 1 | Series Code: | HERA55 |
| Input Diameter (in): | 1.626 in | Output Diameter (in): | 1.250 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Mounting Type: | ES | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798763194 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

