Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 254TC 1.500
Part #:0250-54877
Catalog #:HERA55ES 7.94 254TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Product Type: | RIGHT ANGLE |
| Ratio: | 7.94:1 | Series Code: | HERA55 |
| Style: | ES | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | Output RPM: | 220.4 |
| Input Diameter (in): | 1.626 in | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 13 |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798763316 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

