Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 254TC 1.625
Part #:0250-54885
Catalog #:HERA55ES 7.94 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 220.4 | Series Code: | HERA55 |
| Style: | ES | Input Diameter (in): | 1.626 in |
| Input HP: | 13 | Ratio: | 7.94:1 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.625 in |
| Product Line: | HERA | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 13 |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 3346 in/lbs | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 7.5:1 |
General Specifications
| UPC: | 662798763392 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

