Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 15.05 254TC 1.625
Part #:0250-54887
Catalog #:HERA55ES 15.05 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 9.22 |
| Series Code: | HERA55 | Style: | ES |
| Ratio: | 15.05:1 | Input Diameter (in): | 1.626 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Output RPM: | 116.3 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Housing Material: | Cast iron | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798763415 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

