Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 30.14 254TC 1.625
Part #:0250-54889
Catalog #:HERA55ES 30.14 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Input HP: | 4.61 |
| Ratio: | 30.14:1 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Input Diameter (in): | 1.626 in | Product Line: | HERA |
| Output Diameter (in): | 1.625 in | Output RPM: | 58.1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.61 |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 30:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798763439 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

