Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 43.97 254TC 1.625
Part #:0250-54890
Catalog #:HERA55ES 43.97 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Input HP: | 3.16 |
| Product Line: | HERA | Style: | ES |
| Output RPM: | 39.8 | Ratio: | 43.97:1 |
| Input Diameter (in): | 1.626 in | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.16 |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798763446 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

