Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 58.92 254TC 1.625
Part #:0250-54892
Catalog #:HERA55ES 58.92 254TC 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 58.92:1 | Service Factor: | 1 |
| Output RPM: | 29.7 | Product Type: | RIGHT ANGLE |
| Style: | ES | Input HP: | 2.36 |
| Series Code: | HERA55 | Product Line: | HERA |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 1.626 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.36 |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Mounting Type: | ES | Housing Width (in): | 7.5 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798763460 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

