Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 254TC 1.688
Part #:0250-54893
Catalog #:HERA55ES 7.94 254TC 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 7.94:1 |
| Input Diameter (in): | 1.626 in | Style: | ES |
| Series Code: | HERA55 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Input HP: | 13 |
| Output RPM: | 220.4 | Output Diameter (in): | 1.688 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 13 |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 3346 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798763477 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

