Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 254TC 1.750
Part #:0250-54901
Catalog #:HERA55ES 7.94 254TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Ratio: | 7.94:1 |
| Series Code: | HERA55 | Output RPM: | 220.4 |
| Input Diameter (in): | 1.626 in | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.750 in |
| Style: | ES | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798763552 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

