Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 21.15 254TC 1.750
Part #:0250-54904
Catalog #:HERA55ES 21.15 254TC 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Product Line: | HERA |
| Ratio: | 21.15:1 | Service Factor: | 1 |
| Style: | ES | Output Diameter (in): | 1.750 in |
| Output RPM: | 82.7 | Product Type: | RIGHT ANGLE |
| Input HP: | 6.56 | Input Diameter (in): | 1.626 in |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.375 in | Mounting Type: | ES |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA55 |
| Nominal Ratio: | 20:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798763583 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

