Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 10.77 254TC 1.875
Part #:0250-54910
Catalog #:HERA55ES 10.77 254TC 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input Diameter (in): | 1.626 in |
| Service Factor: | 1 | Ratio: | 10.77:1 |
| Input HP: | 12.89 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.875 in | Series Code: | HERA55 |
| Style: | ES | Output RPM: | 162.5 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 12.89 |
| Reduction: | Double | Mounting Type: | ES |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 10:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662798763644 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

