Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 15.05 254TC 2.000
Part #:0250-54927
Catalog #:HERA55ES 15.05 254TC 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Input HP: | 9.22 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 1.626 in |
| Output RPM: | 116.3 | Product Line: | HERA |
| Service Factor: | 1 | Ratio: | 15.05:1 |
| Style: | ES | Output Diameter (in): | 2.000 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 9.22 |
| Reduction: | Double | Mounting Type: | ES |
| Housing Length (in): | 10.52 in | Housing Width (in): | 7.5 in |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798763811 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

