Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55ES 7.94 254TC 2.188
Part #:0250-54933
Catalog #:HERA55ES 7.94 254TC 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Style: | ES |
| Output RPM: | 220.4 | Input HP: | 13 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 2.188 in | Ratio: | 7.94:1 |
| Product Line: | HERA | Input Diameter (in): | 1.626 in |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Quill |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Mounting Type: | ES | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 250TC | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Gear Drive SIze: | HERA55 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 7.5:1 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798763873 | Weight: | 90.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

