Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 7.94 56C 1.188
Part #:0250-54941
Catalog #:HERA55PS 7.94 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Ratio: | 7.94:1 |
| Product Line: | HERA | Output Diameter (in): | 1.188 in |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input Diameter (in): | 0.626 in |
| Output RPM: | 220.4 | Style: | PS |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 13 |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Housing Width (in): | 7.5 in |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798763965 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

