Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 15.05 56C 1.250
Part #:0250-54951
Catalog #:HERA55PS 15.05 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Product Line: | HERA |
| Style: | PS | Output Diameter (in): | 1.250 in |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Input HP: | 9.22 | Output RPM: | 116.3 |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Coupled |
| Housing Length (in): | 10.52 in | Mounting Type: | PS |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798764061 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

