Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 56C 1.250
Part #:0250-54952
Catalog #:HERA55PS 21.15 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Input HP: | 6.56 |
| Output Diameter (in): | 1.250 in | Series Code: | HERA55 |
| Style: | PS | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Output RPM: | 82.7 | Ratio: | 21.15:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 6.56 |
| Mounting Type: | PS | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.375 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Gear Drive SIze: | HERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
General Specifications
| UPC: | 662798764078 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

