Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 30.14 56C 1.438
Part #:0250-54961
Catalog #:HERA55PS 30.14 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Ratio: | 30.14:1 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output RPM: | 58.1 | Series Code: | HERA55 |
| Style: | PS | Input HP: | 4.61 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 4.61 |
| Mounting Type: | PS | Housing Width (in): | 7.5 in |
| Reduction: | Double | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 30:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798764160 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

