Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 43.97 56C 1.438
Part #:0250-54962
Catalog #:HERA55PS 43.97 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Ratio: | 43.97:1 |
| Output RPM: | 39.8 | Product Line: | HERA |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Input HP: | 3.16 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 3.16 |
| Mounting Type: | PS | Housing Width (in): | 7.5 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Nominal Ratio: | 40:1 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798764177 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

