Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 15.05 56C 1.500
Part #:0250-54967
Catalog #:HERA55PS 15.05 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.3 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.626 in | Input HP: | 9.22 |
| Style: | PS | Service Factor: | 1 |
| Series Code: | HERA55 | Ratio: | 15.05:1 |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Coupled |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Mounting Type: | PS |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798764221 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

