Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 7.94 56C 1.625
Part #:0250-54973
Catalog #:HERA55PS 7.94 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 220.4 |
| Style: | PS | Product Line: | HERA |
| Ratio: | 7.94:1 | Series Code: | HERA55 |
| Input Diameter (in): | 0.626 in | Output Diameter (in): | 1.625 in |
| Product Type: | RIGHT ANGLE | Input HP: | 13 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 13 |
| Housing Width (in): | 7.5 in | Housing Height (in): | 9.375 in |
| Mounting Type: | PS | Housing Length (in): | 10.52 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 3346 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 7.5:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798764283 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

