Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 56C 1.625
Part #:0250-54976
Catalog #:HERA55PS 21.15 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 21.15:1 | Series Code: | HERA55 |
| Output RPM: | 82.7 | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Style: | PS |
| Input HP: | 6.56 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.625 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Coupled |
| Housing Height (in): | 9.375 in | Mounting Type: | PS |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Housing Width (in): | 7.5 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | HERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Nominal Ratio: | 20:1 |
| Housing Material: | Cast iron | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798764313 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

