Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 43.97 56C 1.625
Part #:0250-54978
Catalog #:HERA55PS 43.97 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP: | 3.16 |
| Input Diameter (in): | 0.626 in | Series Code: | HERA55 |
| Ratio: | 43.97:1 | Style: | PS |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.625 in |
| Output RPM: | 39.8 | Service Factor: | 1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 3.16 |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Mounting Type: | PS | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662798764337 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

