Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 15.05 56C 1.688
Part #:0250-54983
Catalog #:HERA55PS 15.05 56C 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 15.05:1 | Input HP: | 9.22 |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Output RPM: | 116.3 |
| Series Code: | HERA55 | Style: | PS |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 9.22 |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | PS | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Gear Drive SIze: | HERA55 |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662798764382 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

