Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 21.15 56C 1.750
Part #:0250-54992
Catalog #:HERA55PS 21.15 56C 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | PS | Service Factor: | 1 |
| Series Code: | HERA55 | Output Diameter (in): | 1.750 in |
| Output RPM: | 82.7 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Input HP: | 6.56 | Ratio: | 21.15:1 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 6.56 |
| Housing Width (in): | 7.5 in | Reduction: | Double |
| Housing Height (in): | 9.375 in | Housing Length (in): | 10.52 in |
| Mounting Type: | PS | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Gear Drive SIze: | HERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798764474 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

