Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 30.14 56C 1.750
Part #:0250-54993
Catalog #:HERA55PS 30.14 56C 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | HERA |
| Input HP: | 4.61 | Style: | PS |
| Product Type: | RIGHT ANGLE | Ratio: | 30.14:1 |
| Output Diameter (in): | 1.750 in | Output RPM: | 58.1 |
| Input Diameter (in): | 0.626 in | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 4.61 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Housing Height (in): | 9.375 in |
| Housing Width (in): | 7.5 in | Housing Length (in): | 10.52 in |
| Reduction: | Double | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Cast iron |
| Nominal Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | HERA55 |
General Specifications
| UPC: | 662798764481 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

