Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA55PS 58.92 56C 1.750
Part #:0250-54996
Catalog #:HERA55PS 58.92 56C 1.750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output RPM: | 29.7 |
| Output Diameter (in): | 1.750 in | Product Line: | HERA |
| Style: | PS | Input HP: | 2.36 |
| Service Factor: | 1 | Ratio: | 58.92:1 |
| Product Type: | RIGHT ANGLE | Input Diameter (in): | 0.626 in |
| Input HP @ 1750 RPM: | 2.36 | Input Style: | C-Face Coupled |
| Reduction: | Double | Housing Width (in): | 7.5 in |
| Mounting Type: | PS | Housing Height (in): | 9.375 in |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 7.5 in |
| Motor Frame Size: | 56C | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | HERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.375 x (W)7.5 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662798764511 | Weight: | 85.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

